COMPANY HEADER
Print Back
NT004801 Nylon Thrust Bearing
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905110030

Manufacturer Part Number

N/A NT040801

Bearing Material

N/A Nylon

Inside Diameter

N/A 0.2500 in

Maximum V Value

N/A 360 sfpm

Maximum P Value

N/A 400

Maximum PV Value

N/A 3000

Operating Temperature Range

N/A -20 to 250 ºF

Outside Diameter

N/A 0.50 in

Series

N/A NT

Thickness

N/A 0.0625 in

Weight

N/A 0.0004 lb