Item # |
Item Name |
Inside Diameter |
Maximum V Value |
Outside Diameter |
Thickness |
|---|---|---|---|---|---|
| 00032238 | N/A Bunting NT Series 0.1250 Inch (in) Inside Diameter Plain Sleeve Thrust Washer | Inside Diameter N/A 0.1250 in | Maximum V Value N/A 360 sfpm | Outside Diameter N/A 0.3750 in | Thickness N/A 0.0625 in |
| 00032243 | N/A Bunting NT Series 0.2500 Inch (in) Inside Diameter Plain Sleeve Thrust Washer | Inside Diameter N/A 0.2500 in | Maximum V Value N/A 360 sfpm | Outside Diameter N/A 0.4375 in | Thickness N/A 0.0625 in |
| 00032244 | N/A Bunting NT Series 0.2500 Inch (in) Inside Diameter Plain Sleeve Thrust Washer | Inside Diameter N/A 0.2500 in | Maximum V Value N/A 360 sfpm | Outside Diameter N/A 0.50 in | Thickness N/A 0.0625 in |
| 08004677 | N/A Bunting BBTW Series 0.2500 Inch (in) Inside Diameter Plain Sleeve Thrust Washer | Inside Diameter N/A 0.2500 in | Maximum V Value N/A 35 sfpm | Outside Diameter N/A 0.6250 in | Thickness N/A 0.0625 in |
| 08004678 | N/A Bunting BBTW Series 0.3750 Inch (in) Inside Diameter Plain Sleeve Thrust Washer | Inside Diameter N/A 0.3750 in | Maximum V Value N/A 35 sfpm | Outside Diameter N/A 0.75 in | Thickness N/A 0.0625 in |
| 08004679 | N/A Bunting BBTW Series 0.3750 Inch (in) Inside Diameter Plain Sleeve Thrust Washer | Inside Diameter N/A 0.3750 in | Maximum V Value N/A 35 sfpm | Outside Diameter N/A 0.75 in | Thickness N/A 0.1250 in |
| 08004680 | N/A Bunting BBTW Series 0.5000 Inch (in) Inside Diameter Plain Sleeve Thrust Washer | Inside Diameter N/A 0.5000 in | Maximum V Value N/A 35 sfpm | Outside Diameter N/A 0.75 in | Thickness N/A 0.0625 in |
| 08004681 | N/A Bunting BBTW Series 0.5000 Inch (in) Inside Diameter Plain Sleeve Thrust Washer | Inside Diameter N/A 0.5000 in | Maximum V Value N/A 35 sfpm | Outside Diameter N/A 1 in | Thickness N/A 0.0625 in |
| 08004682 | N/A Bunting BBTW Series 0.5000 Inch (in) Inside Diameter Plain Sleeve Thrust Washer | Inside Diameter N/A 0.5000 in | Maximum V Value N/A 35 sfpm | Outside Diameter N/A 1 in | Thickness N/A 0.0938 in |
| 08004683 | N/A Bunting BBTW Series 0.5000 Inch (in) Inside Diameter Plain Sleeve Thrust Washer | Inside Diameter N/A 0.5000 in | Maximum V Value N/A 35 sfpm | Outside Diameter N/A 1 in | Thickness N/A 0.1250 in |
| 08004684 | N/A Bunting BBTW Series 0.5625 Inch (in) Inside Diameter Plain Sleeve Thrust Washer | Inside Diameter N/A 0.5625 in | Maximum V Value N/A 35 sfpm | Outside Diameter N/A 1.25 in | Thickness N/A 0.0625 in |
| 08004685 | N/A Bunting BBTW Series 0.5625 Inch (in) Inside Diameter Plain Sleeve Thrust Washer | Inside Diameter N/A 0.5625 in | Maximum V Value N/A 35 sfpm | Outside Diameter N/A 1.25 in | Thickness N/A 0.1250 in |
| 08004686 | N/A Bunting BBTW Series 0.6250 Inch (in) Inside Diameter Plain Sleeve Thrust Washer | Inside Diameter N/A 0.6250 in | Maximum V Value N/A 35 sfpm | Outside Diameter N/A 1 in | Thickness N/A 0.0625 in |
| 08004687 | N/A Bunting BBTW Series 0.6250 Inch (in) Inside Diameter Plain Sleeve Thrust Washer | Inside Diameter N/A 0.6250 in | Maximum V Value N/A 35 sfpm | Outside Diameter N/A 1 in | Thickness N/A 0.1250 in |
| 08004688 | N/A Bunting BBTW Series 0.6250 Inch (in) Inside Diameter Plain Sleeve Thrust Washer | Inside Diameter N/A 0.6250 in | Maximum V Value N/A 35 sfpm | Outside Diameter N/A 1.25 in | Thickness N/A 0.0625 in |
| 08004689 | N/A Bunting BBTW Series 0.7500 Inch (in) Inside Diameter Plain Sleeve Thrust Washer | Inside Diameter N/A 0.7500 in | Maximum V Value N/A 35 sfpm | Outside Diameter N/A 1.25 in | Thickness N/A 0.0625 in |
| 08004690 | N/A Bunting BBTW Series 0.7500 Inch (in) Inside Diameter Plain Sleeve Thrust Washer | Inside Diameter N/A 0.7500 in | Maximum V Value N/A 35 sfpm | Outside Diameter N/A 1.25 in | Thickness N/A 0.1250 in |
| 08004691 | N/A Bunting BBTW Series 0.7500 Inch (in) Inside Diameter Plain Sleeve Thrust Washer | Inside Diameter N/A 0.7500 in | Maximum V Value N/A 35 sfpm | Outside Diameter N/A 1.3750 in | Thickness N/A 0.1250 in |
| 08004692 | N/A Bunting BBTW Series 0.7500 Inch (in) Inside Diameter Plain Sleeve Thrust Washer | Inside Diameter N/A 0.7500 in | Maximum V Value N/A 35 sfpm | Outside Diameter N/A 1.5625 in | Thickness N/A 0.0938 in |
| 08004693 | N/A Bunting BBTW Series 0.7500 Inch (in) Inside Diameter Plain Sleeve Thrust Washer | Inside Diameter N/A 0.7500 in | Maximum V Value N/A 35 sfpm | Outside Diameter N/A 1.75 in | Thickness N/A 0.1250 in |
| 08004694 | N/A Bunting BBTW Series 0.8750 Inch (in) Inside Diameter Plain Sleeve Thrust Washer | Inside Diameter N/A 0.8750 in | Maximum V Value N/A 35 sfpm | Outside Diameter N/A 1.50 in | Thickness N/A 0.0625 in |
| 08004695 | N/A Bunting BBTW Series 0.8750 Inch (in) Inside Diameter Plain Sleeve Thrust Washer | Inside Diameter N/A 0.8750 in | Maximum V Value N/A 35 sfpm | Outside Diameter N/A 1.50 in | Thickness N/A 0.1250 in |
| 08004696 | N/A Bunting BBTW Series 1.0000 Inch (in) Inside Diameter Plain Sleeve Thrust Washer | Inside Diameter N/A 1.0000 in | Maximum V Value N/A 35 sfpm | Outside Diameter N/A 1.50 in | Thickness N/A 0.0625 in |
| 08004697 | N/A Bunting BBTW Series 1.0000 Inch (in) Inside Diameter Plain Sleeve Thrust Washer | Inside Diameter N/A 1.0000 in | Maximum V Value N/A 35 sfpm | Outside Diameter N/A 1.50 in | Thickness N/A 0.1250 in |
| 08004698 | N/A Bunting BBTW Series 1.0000 Inch (in) Inside Diameter Plain Sleeve Thrust Washer | Inside Diameter N/A 1.0000 in | Maximum V Value N/A 35 sfpm | Outside Diameter N/A 2.0000 in | Thickness N/A 0.1250 in |