Supplier Name |
N/A Bunting Bearings, LLC |
UPC Code |
N/A 717905217753 |
Manufacturer Part Number |
N/A BBTW032048002 |
Bearing Material |
N/A Powdered Metal BB-16 |
Inside Diameter |
N/A 1.0000 in |
Maximum V Value |
N/A 35 sfpm |
Maximum P Value |
N/A 8000 psi |
Maximum PV Value |
N/A 75000 |
Operating Temperature Range |
N/A 10 to 220 ºF |
Outside Diameter |
N/A 1.50 in |
Series |
N/A BBTW |
Thickness |
N/A 0.0625 in |
Weight |
N/A 0.0150 lb |