COMPANY HEADER
Print Back
EVT081601 Vespel Thrust Bearing
Unit of Measure

Specifications

Supplier Name

N/A Bunting Bearings, LLC

UPC Code

N/A 717905088971

Manufacturer Part Number

N/A BVT081601

Bearing Material

N/A Vespel

Inside Diameter

N/A 1/2 in

Maximum V Value

N/A 3000 sfpm

Maximum P Value

N/A 4900

Maximum PV Value

N/A 300000

Operating Temperature [Min]

N/A -400 ºF

Outside Diameter

N/A 1 in

Series

N/A BVT

Thickness

N/A 0.0625 in

Weight

N/A 0.0020 lb

Features & Benefits

Features & Benefits

N/A
  • Bearings provide capabilities of high speed, load, and temperature
  • Bunting Bearings offers a wide range of sizes as standard off-the-shelf, along with a full range of special, made to order sizes
  • Bearings are made from polyimide resins to combine the best characteristics of plastics, metals, and ceramics
  • Resist wear and fight creep; properties that allow them to survive a broad range of conditions, particularly where elevated speeds and high loads present problems
  • Precision machined sizes hold close tolerances