Supplier Name |
N/A Bunting Bearings, LLC |
UPC Code |
N/A 717905230516 |
Manufacturer Part Number |
N/A EXEW081601.5 |
Bearing Material |
N/A Powdered Metal SAE 841 Extra |
Inside Diameter |
N/A 0.5000 in |
Maximum V Value |
N/A 1200 sfpm |
Maximum P Value |
N/A 2000 psi |
Maximum PV Value |
N/A 50000 |
Operating Temperature Range |
N/A -40 to 460 ºF |
Outside Diameter |
N/A 1 in |
Series |
N/A EXEW |
Thickness |
N/A 0.0938 in |
Weight |
N/A 0.0120 lb |