COMPANY HEADER
Print Back
842300 J Drum 2-3/4" 1" Bore
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 842300

Bore Size

N/A 1 in

Bore Style

N/A Unfinished

Brake Heat Sink Capacity

N/A 25000 ft·lb

For Use With

N/A J Series Brakes

Finish

N/A Bare Cast Iron

Maximum Speed

N/A 5500 rpm

Parts Category

N/A Calipers Discs Drums Hubs

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 2.16 lb/in²

Weight

N/A 2.5 lb