COMPANY HEADER
Print Back
843600 K Drum 4" No Bore
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 843600

Bore Size

N/A 0.0000 to 2.0000 in

Bore Style

N/A Unfinished Blank Bore

Brake Heat Sink Capacity

N/A 70000 ft·lb

For Use With

N/A 4K Series Brakes

Finish

N/A Bare Cast Iron

Maximum Speed

N/A 5500 rpm

Parts Category

N/A Calipers Discs Drums Hubs

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 9.79 lb/in²

Weight

N/A 6.50 lb