COMPANY HEADER
Print Back
827320 Motor Brake
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 827320

Model Number

N/A FMBES-625

Approximate Brake Facing Life

N/A 160 hp·hr

Approximate Engagement Response Time

N/A 30 ms

Bore Size

N/A 5/8 in

Bore Type

N/A Straight

Brake Air Chamber Volume when New

N/A 78.400 in³

Brake Air Chamber Volume when Worn Out

N/A 16.200 in³

Brake Facing Edge Color Code

N/A Red

Brake Facing Effective Area

N/A 15.2 in²

Brake Facing Type

N/A Standard Coefficient

Brake Series

N/A FMBES

Engagement

N/A Spring Engaged

Release

N/A Air Release

Facing Kit

N/A 827302

Finish

N/A Nickel Plated

Frame Size

N/A 56C

Frame Type

N/A National Electrical Manufacturers Association (NEMA)

Function

N/A Stopping and Holding

Maximum Speed

N/A 3600 rpm

Maximum Brake Continuous Thermal Dissipation

N/A 0.30 hp

Maximum Pressure

N/A 80 psi

Minimum Release Pressure

N/A 30 psi

Minimum Static Brake Torque

N/A 200 in·lb

Mounting Configuration

N/A Flange Mounted

Open or Enclosed Design

N/A Enclosed

Overhung Load Capacity

N/A 170 lb

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Ingress Protection (IP54) National Electrical Manufacturers Association (NEMA) 1.26.55 (Waterproof Machines) Restriction of Hazardous Substances (RoHS)

Rebuild Kits

N/A 827301

Recommended Control Kits

N/A 940012 (3-Way Normally Closed (N.C.) 1/8 in. National Pipe Thread (NPT)) 940017 (3-Way Normally Closed (N.C.) 0 to 100 PSI 1/8 in. National Pipe Thread (NPT)) 940021 (3-Way 5 to 100 psi 1/8 in. National Pipe Thread (NPT))

Shaft Inertia

N/A 12960.00 lb/in²

Weight

N/A 24.00 lb

Features & Benefits

Features & Benefits

N/A
  • Spring engaged for holding in power off conditions
  • Self adjusting for friction material wear
  • Totally eliminates the necessity to shut down for periodic adjustments
  • No special requirements or additional parts for vertical-mounted applications
  • Air released, greater heat-sink capacity for cooler more reliable performance
  • Ideal for high-cycle applications
  • Sealed for water protection per NEMA standard 1.26.55 (IP54)