COMPANY HEADER
Print Back
808242 SE-500-1 1.125" Bore, Special
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 808242

Model Number

N/A SE-500

Approximate Brake Facing Life

N/A 356 hp·hr

Approximate Engagement Response Time

N/A 30 ms

Bore Size

N/A 1.1250 in

Bore Type

N/A Straight

Brake Air Chamber Volume when New

N/A 78.400 in³

Brake Air Chamber Volume when Worn Out

N/A 16.200 in³

Brake Facing Edge Color Code

N/A Red

Brake Facing Type

N/A Standard Coefficient

Brake Peak Thermal Input Rate

N/A 34.00 hp

Engagement

N/A Spring Engaged

Release

N/A Air Release

Finish

N/A Black Oxide

Frame Size

N/A 182TC

UPC Code

N/A 662284194600

Maximum Speed

N/A 1800 rpm

Maximum Brake Continuous Thermal Dissipation

N/A 0.20 hp

Maximum Pressure

N/A 80 psi

Minimum Release Pressure

N/A 30 psi

Minimum Static Brake Torque

N/A 240 in·lb

Open or Enclosed Design

N/A Enclosed

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 12960.00 lb/in²

Weight

N/A 30.00 lb

Features & Benefits

Features & Benefits

N/A Spring Engaged, NEMA C-Face or Shaft or Flange or Foot Mounted Brake with Manual Release