COMPANY HEADER
Print Back
965303 EMB-230-38, IEC-132S/M Frame
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 965303

Model Number

N/A EMB 230-38

Approximate Brake Facing Life

N/A 41 kW·hr

Approximate Engagement Response Time

N/A 30 ms

Bore Size

N/A 38 mm

Bore Type

N/A Straight

Brake Air Chamber Volume when New

N/A 1.210 in³

Brake Air Chamber Volume when Worn Out

N/A 0.062 in³

Brake Facing Effective Area

N/A 72 cm²

Brake Heat Sink Capacity

N/A 94400 J

Brake Peak Thermal Input Rate

N/A 695.00 kW

Brake Series

N/A EMB

Engagement

N/A Spring Engaged

Release

N/A Air Release

Finish

N/A Black Acrylic Paint

Frame Size

N/A 132M 132S

Frame Type

N/A International Electrotechnical Commission (IEC)

Function

N/A Stopping and Holding

Maximum Speed

N/A 5000 rpm

Maximum Brake Continuous Thermal Dissipation

N/A 0.22 kW

Maximum Pressure

N/A 6.9 bar

Minimum Release Pressure

N/A 5.5 bar

Minimum Static Brake Torque

N/A 125 N·m

Mounting Configuration

N/A Flange Mounted

Open or Enclosed Design

N/A Enclosed

Port Size

N/A 1/8 in

Port Type

N/A British Standard Pipe Taper (BSPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Recommended Control Kits

N/A 940012 (3-Way Normally Closed (N.C.) 1/8 in. National Pipe Thread (NPT)) 940017 (3-Way Normally Closed (N.C.) 0 to 100 PSI 1/8 in. National Pipe Thread (NPT)) 940021 (3-Way 5 to 100 psi 1/8 in. National Pipe Thread (NPT))

Shaft Inertia

N/A 44.00 kg/cm²

Features & Benefits

Features & Benefits

N/A
  • The Nexen flange mounted EMB spring-set motor brake is designed for 1/2-20 HP NEMA C-faced motors
  • This power off brake is ideal for use in cycling, emergency stopping and holding applications
  • Low wear rate on the friction material combined with high thermal capabilities make this Motor Brake ideal for dynamic stopping applications
  • Spring-set, pneumatic released brakes run cooler and last longer than electrical spring-set brakes

General Information

General Information

N/A Not recommended for cyclic dynamic braking. Recommended for holding and estop applications.