COMPANY HEADER
Print Back
801305 MB-600S Brake, 10 Spring
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 801305

Model Number

N/A MB-600

Accessory Hubs

N/A 801331 (0.875 in. Bore), 801332 (1.000 in. Bore), 801333 (1.125 in. Bore), 801334 (1.250 in. Bore), 801335 (1.375 in. Bore), 801336 (1.500 in. Bore), 801337 (1.625 in. Bore)

Approximate Brake Facing Life

N/A 1200 hp·hr

Approximate Engagement Response Time

N/A 30 ms

Bore Size

N/A 0.8750 in1 in1.1250 in1.3750 in1.6250 in1-1/2 in1-1/4 in

Bore Type

N/A Straight

Brake Air Chamber Volume when New

N/A 78.400 in³

Brake Air Chamber Volume when Worn Out

N/A 16.200 in³

Brake Facing Edge Color Code

N/A Red

Brake Facing Effective Area

N/A 17.0 in²

Brake Facing Type

N/A Standard Coefficient

Brake Peak Thermal Input Rate

N/A 15.00 hp

Brake Series

N/A MB

Engagement

N/A Spring Engaged

Release

N/A Air Release

Finish

N/A Bare Cast Aluminum

Frame Size

N/A 182T 184T 213 213T 215 215T 254 254U 256T 256U

Frame Type

N/A National Electrical Manufacturers Association (NEMA)

Function

N/A Stopping and Holding

Maximum Speed

N/A 3600 rpm

Maximum Brake Continuous Thermal Dissipation

N/A 0.33 hp

Maximum Pressure

N/A 80 psi

Minimum Release Pressure

N/A 65 psi

Minimum Static Brake Torque

N/A 1100 in·lb

Mounting Configuration

N/A Flange Mounted

Open or Enclosed Design

N/A Enclosed

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Rebuild Kits

N/A 801351

Recommended Control Kits

N/A 940012 (3-Way Normally Closed (N.C.) 1/8 in. National Pipe Thread (NPT)) 940017 (3-Way Normally Closed (N.C.) 0 to 100 PSI 1/8 in. National Pipe Thread (NPT)) 940021 (3-Way 5 to 100 psi 1/8 in. National Pipe Thread (NPT))

Shaft Inertia

N/A 12960.00 lb/in²

Static Torque Capacity

N/A Up to 1800 lb·ft

Weight

N/A 26.50 lb

Thermal Capacity

N/A Up to 0.450 hp

Features & Benefits

Features & Benefits

N/A
  • These spring set brakes provide high torque in a compact unit
  • Maximum operating speed up to 3600 rpm
  • Bore sizes up to 1.875 inches
  • Designed to mount directly to NEMA "C" faced double shafted electric motors
  • Cannot be vertically mounted

General Information

General Information

N/A Consult Motion for use in cyclic applications. Hub required (sold separately).