COMPANY HEADER
Print Back
808204 SE-500-1 1.000" Bore, NSB
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 808204

Model Number

N/A SE-500

Approximate Brake Facing Life

N/A 356 hp·hr

Approximate Engagement Response Time

N/A 30 ms

Bore Size

N/A 1 in

Bore Type

N/A Straight

Brake Air Chamber Volume when New

N/A 78.400 in³

Brake Air Chamber Volume when Worn Out

N/A 16.200 in³

Brake Facing Edge Color Code

N/A Red

Brake Facing Effective Area

N/A 38.1 in²

Brake Facing Type

N/A Standard Coefficient

Brake Peak Thermal Input Rate

N/A 34.00 hp

Brake Series

N/A SE

Engagement

N/A Spring Engaged

Release

N/A Air Release

Facing Kit

N/A 812771

Finish

N/A Black Oxide

Frame Size

N/A 182TC

Frame Type

N/A National Electrical Manufacturers Association (NEMA)

Function

N/A Stopping and Holding

Maximum Speed

N/A 1800 rpm

Maximum Brake Continuous Thermal Dissipation

N/A 0.20 hp

Maximum Pressure

N/A 80 psi

Minimum Release Pressure

N/A 30 psi

Minimum Static Brake Torque

N/A 575 in·lb

Mounting Configuration

N/A Flange Mounted

Open or Enclosed Design

N/A Enclosed

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Rebuild Kits

N/A 812700

Recommended Control Kits

N/A 940012 (3-Way Normally Closed (N.C.) 1/8 in. National Pipe Thread (NPT)) 940017 (3-Way Normally Closed (N.C.) 0 to 100 PSI 1/8 in. National Pipe Thread (NPT)) 940021 (3-Way 5 to 100 psi 1/8 in. National Pipe Thread (NPT))

Shaft Inertia

N/A 12960.00 lb/in²

Features & Benefits

Features & Benefits

N/A
  • Spring engaged brakes provide protection to equipment when fast, dependable stops are required for non-cyclic applications
  • Restrictor valve controls exhaust air during engagement, ensuring a smooth stop
  • 3 moving parts insure durability and dependability
  • Mounting flexibility, NEMA C-Flange mount or Shaft mount capability
  • Not designed for vertical mounting
  • No dynamic thrust load on bearings when unit is engaged
  • No thrust load, or virtually no radial load, when unit is disengaged and motor is running

General Information

General Information

N/A Consult Motion for use in cyclic applications.