COMPANY HEADER
Print Back
801990 FMBS-1625 1.625"
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 801990

Model Number

N/A FMBS-1625

Approximate Brake Facing Life

N/A 554 hp·hr

Approximate Engagement Response Time

N/A 30 ms

Bore Size

N/A 1.6250 in

Bore Type

N/A Straight

Brake Facing Edge Color Code

N/A Purple

Brake Facing Effective Area

N/A 28.9 in²

Brake Facing Type

N/A High Coefficient

Brake Heat Sink Capacity

N/A 125000 ft·lb

Brake Peak Thermal Input Rate

N/A 28.00 hp

Brake Series

N/A FMBS

Engagement

N/A Spring Engaged

Release

N/A Air Release

Facing Kit

N/A 801991

Finish

N/A Black Oxide

Frame Size

N/A 254TC 256TC

Frame Type

N/A National Electrical Manufacturers Association (NEMA)

Function

N/A Stopping and Holding

Maximum Speed

N/A 1800 rpm

Maximum Brake Continuous Thermal Dissipation

N/A 2.23 hp

Maximum Pressure

N/A 120 psi

Maximum Static Brake Torque

N/A 2160 in·lb

Minimum Release Pressure

N/A 90 psi

Minimum Static Brake Torque

N/A 1800 in·lb

Mounting Configuration

N/A Flange Mounted

Open or Enclosed Design

N/A Open

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) National Electrical Manufacturers Association (NEMA) 1.26.55 (Waterproof Machines) Restriction of Hazardous Substances (RoHS)

Rebuild Kits

N/A 801992

Recommended Control Kits

N/A 940012 (3-Way Normally Closed (N.C.) 1/8 in. National Pipe Thread (NPT)) 940017 (3-Way Normally Closed (N.C.) 0 to 100 PSI 1/8 in. National Pipe Thread (NPT)) 940021 (3-Way 5 to 100 psi 1/8 in. National Pipe Thread (NPT))

Temperature Range

N/A 40 to 220 ºF

Features & Benefits

Features & Benefits

N/A
  • Spring engaged for holding in power off conditions
  • Self adjusting for friction material wear
  • Totally eliminates the necessity to shut down for periodic adjustments
  • No special requirements or additional parts for vertical-mounted applications
  • Open design for better heat dissipation providing cooler more reliable performance
  • Ideal for high cycle applications