Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 964846 |
Model Number |
N/A EMB 110-14 |
Approximate Engagement Response Time |
N/A 30 ms |
Bore Size |
N/A 14 mm |
Bore Type |
N/A Straight |
Brake Series |
N/A EMB |
Engagement |
N/A Spring Engaged |
Release |
N/A Air Release |
Finish |
N/A Black Acrylic Paint |
Frame Size |
N/A 71A 71B |
Frame Type |
N/A International Electrotechnical Commission (IEC) |
Function |
N/A Stopping and Holding |
Maximum Speed |
N/A 10000 rpm |
Maximum Pressure |
N/A 6.9 bar |
Minimum Release Pressure |
N/A 3.4 bar |
Minimum Static Brake Torque |
N/A 14 N·m |
Mounting Configuration |
N/A Flange Mounted |
Open or Enclosed Design |
N/A Enclosed |
Port Size |
N/A 1/8 in |
Port Type |
N/A National Pipe Thread (NPT) |
Rating |
N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS) |
Recommended Control Kits |
N/A 940012 (3-Way Normally Closed (N.C.) 1/8 in. National Pipe Thread (NPT)) 940017 (3-Way Normally Closed (N.C.) 0 to 100 PSI 1/8 in. National Pipe Thread (NPT)) 940021 (3-Way 5 to 100 psi 1/8 in. National Pipe Thread (NPT)) |
Shaft Inertia |
N/A 3.10 kg/cm² |
Features & Benefits |
N/A
|