COMPANY HEADER
Print Back
964711 SBP3-16.0-040-070-07-090-16.0-N
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 964711

Actuation

N/A Spring

Approximate Engagement Response Time

N/A 12 ms

Approximate Release Response Time

N/A 75 ms

Bore Type

N/A Straight

Brake Size

N/A 3

Coupling Type

N/A Clamp Collar

Engagement

N/A Spring Engaged

Release

N/A Air Release

Finish

N/A Black Anodized

Frame Type

N/A International Electrotechnical Commission (IEC)

Function

N/A Stopping and Holding

Input Bolt Circle

N/A 90 to 109 mm

Input Bore Diameter

N/A 16 mm

Input Pilot Outside Diameter

N/A 80 mm

Maximum Speed

N/A 10000 rpm

Maximum Pressure

N/A 6.9 bar

Minimum Release Pressure

N/A 5.5 bar

Mounting Configuration

N/A Square Flange

Open or Enclosed Design

N/A Enclosed

Output Bolt Circle

N/A 90 to 109 mm

Output Pilot Outside Diameter

N/A 70 mm

Output Shaft Diameter

N/A 16 mm

Output Shaft Length

N/A 40 mm

Overhung Load Capacity

N/A 1070 N

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Ingress Protection (IP67) Restriction of Hazardous Substances (RoHS)

Recommended Control

N/A 964650

Return Type

N/A Air

Series

N/A SBP03

Shaft Inertia

N/A 0.50 kg/cm²

Static Torque Capacity

N/A 8 N·m

Torsional Stiffness

N/A 9613 N·m/rad

Weight

N/A 5 lb

Features & Benefits

Features & Benefits

N/A
  • Spring engaged
  • Zero backlash
  • Low inertia
  • 20-50% more torque than competition

General Information

General Information

N/A Includes quick exhaust valve for improved engagement response. Unit has a input bore with a 5 mm keyway.