COMPANY HEADER
Print Back
965002 SBP7-35.0-080-114.3-13-200-35.0
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 965002

Actuation

N/A Spring

Approximate Engagement Response Time

N/A 85 ms

Approximate Release Response Time

N/A 145 ms

Bore Type

N/A Straight

Brake Size

N/A 7

Coupling Type

N/A Clamp Collar

Engagement

N/A Spring Engaged

Release

N/A Air Release

Finish

N/A Black Acrylic Paint

Frame Type

N/A International Electrotechnical Commission (IEC)

Function

N/A Stopping and Holding

Input Bolt Circle

N/A 200 mm

Input Bore Diameter

N/A 35 mm

Input Pilot Outside Diameter

N/A 4.500 in

Maximum Speed

N/A 5000 rpm

Maximum Pressure

N/A 6.9 bar

Minimum Release Pressure

N/A 5.5 bar

Mounting Configuration

N/A Square Flange

Open or Enclosed Design

N/A Enclosed

Output Bolt Circle

N/A 200 mm

Output Pilot Outside Diameter

N/A 4.500 in

Output Shaft Diameter

N/A 35 mm

Output Shaft Length

N/A 80 mm

Overhung Load Capacity

N/A 112 N

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Ingress Protection (IP67) Restriction of Hazardous Substances (RoHS)

Recommended Control

N/A 964650

Return Type

N/A Air

Series

N/A SBP07

Shaft Inertia

N/A 34.40 kg/cm²

Static Torque Capacity

N/A 50 N·m

Torsional Stiffness

N/A 54772 N·m/rad

Weight

N/A 34.00 lb

Features & Benefits

Features & Benefits

N/A
  • Spring engaged
  • Zero backlash
  • Low inertia
  • 20-50% more torque than competition

General Information

General Information

N/A Unit is not to be subjected to release pressures above 3.8 bar or the internal components could potentially cause the unit to lock up. Includes quick exhaust valve for improved engagement response.