Supplier Name |
N/A Nexen |
Manufacturer Part Number |
N/A 965016 |
Actuation |
N/A Spring |
Approximate Engagement Response Time |
N/A 85 ms |
Approximate Release Response Time |
N/A 145 ms |
Bore Type |
N/A Straight |
Brake Size |
N/A 7 |
Coupling Type |
N/A Clamp Collar |
Engagement |
N/A Spring Engaged |
Release |
N/A Air Release |
Finish |
N/A Black Acrylic Paint |
Frame Type |
N/A International Electrotechnical Commission (IEC) |
Function |
N/A Stopping and Holding |
Input Bolt Circle |
N/A 200 mm |
Input Bore Diameter |
N/A 42 mm |
Input Pilot Outside Diameter |
N/A 4.500 in |
Maximum Speed |
N/A 5000 rpm |
Maximum Pressure |
N/A 6.9 bar |
Minimum Release Pressure |
N/A 5.5 bar |
Mounting Configuration |
N/A Square Flange |
Open or Enclosed Design |
N/A Enclosed |
Output Bolt Circle |
N/A 200 mm |
Output Pilot Outside Diameter |
N/A 4.500 in |
Output Shaft Diameter |
N/A 42 mm |
Output Shaft Length |
N/A 113 mm |
Overhung Load Capacity |
N/A 112 N |
Port Size |
N/A 1/8 in |
Port Type |
N/A National Pipe Thread (NPT) |
Rating |
N/A European Conformity (CE) Ingress Protection (IP67) Restriction of Hazardous Substances (RoHS) |
Recommended Control |
N/A 964650 |
Return Type |
N/A Air |
Series |
N/A SBP07 |
Shaft Inertia |
N/A 34.40 kg/cm² |
Static Torque Capacity |
N/A 125 N·m |
Torsional Stiffness |
N/A 54772 N·m/rad |