COMPANY HEADER
Print Back
965104 SBP-38.0-060-180-13-215-038-NO
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 965104

Air Chamber Volume

N/A 48.834 cm³

Approximate Engagement Response Time

N/A 85 ms

Approximate Release Response Time

N/A 145 ms

Backlash

N/A 0.00 º

Bore Type

N/A Straight

Brake Series

N/A SBP

Coupling Type

N/A Clamp Collar

Engagement

N/A Spring Engaged

Release

N/A Air Release

Finish

N/A Black Acrylic Paint

Input Bolt Circle

N/A 215 mm

Input Bore Diameter

N/A 38 mm

Input Pilot Outside Diameter

N/A 180 mm

UPC Code

N/A 662284331913

Maximum Speed

N/A 5000 rpm

Maximum Pressure

N/A 6.9 bar

Minimum Release Pressure

N/A 4.4 bar

Minimum Static Brake Torque

N/A 100 N·m

Open or Enclosed Design

N/A Enclosed

Output Bolt Circle

N/A 215 mm

Output Pilot Outside Diameter

N/A 180 mm

Output Shaft Diameter

N/A 38 mm

Output Shaft Length

N/A 60 mm

Overall Length

N/A 102.3 mm

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Ingress Protection (IP67) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 0.00362 kg/m²

Temperature Range

N/A 32 to 150 ºF

Torsional Stiffness

N/A 114000 N·m/rad

Width

N/A 214.0 mm

Features & Benefits

Features & Benefits

N/A
  • Spring Engaged Servo Motor Brake with True Zero Backlash
  • Spring Engaged, Zero Backlash, Low Inertia, 20-50% More Torque than Competition