COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Air Chamber Volume

Input Bolt Circle

Input Bore Diameter

N/A Nexen SBP Series 60 Millisecond (ms) Approximate Engagement Response Time Servo Motor Brake N/A 964919 N/A 35.710 cm³ N/A 150 to 186 mm N/A 32 mm
N/A Nexen SBP Series 85 Millisecond (ms) Approximate Engagement Response Time Servo Motor Brake N/A 965104 N/A 48.834 cm³ N/A 215 mm N/A 38 mm
N/A Nexen SBP Series 85 Millisecond (ms) Approximate Engagement Response Time Servo Motor Brake N/A 965020 N/A 48.834 cm³ N/A 200 mm N/A 42 mm
N/A Nexen SBP Series 12 Millisecond (ms) Approximate Engagement Response Time Servo Motor Brake N/A 964730 N/A 9.200 cm³ N/A 90 to 109 mm N/A 16 mm
N/A Nexen SBP Series 85 Millisecond (ms) Approximate Engagement Response Time Servo Motor Brake N/A 965019 N/A 48.834 cm³ N/A 215 mm N/A 38 mm
N/A Nexen SBP Series 12 Millisecond (ms) Approximate Engagement Response Time Servo Motor Brake N/A 964729 N/A 9.200 cm³ N/A 3.350 to 4.280 in N/A 0.375 in
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1