COMPANY HEADER
Print Back
964729 SBP3-.375"-NEMA34-.375"-NO-STD, CC
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 964729

Air Chamber Volume

N/A 9.200 cm³

Approximate Engagement Response Time

N/A 12 ms

Approximate Release Response Time

N/A 75 ms

Backlash

N/A 0.00 º

Bore Type

N/A Straight

Brake Series

N/A SBP

Coupling Type

N/A Clamp Collar

Engagement

N/A Spring Engaged

Release

N/A Air Release

Finish

N/A Black Anodized

Input Bolt Circle

N/A 3.350 to 4.280 in

Input Bore Diameter

N/A 0.375 in

Input Pilot Outside Diameter

N/A 2.875 in

UPC Code

N/A 662284340342

Maximum Speed

N/A 10000 rpm

Maximum Pressure

N/A 6.9 bar

Minimum Release Pressure

N/A 80 psi

Minimum Static Brake Torque

N/A 70 in·lb

Open or Enclosed Design

N/A Enclosed

Output Bolt Circle

N/A 3.875 to 4.280 in

Output Pilot Outside Diameter

N/A 2.875 in

Output Shaft Diameter

N/A 0.375 in

Output Shaft Length

N/A 1.250 in

Overall Length

N/A 3.0600 in

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Ingress Protection (IP67) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 0.0012 lb/ft²

Temperature Range

N/A 32 to 150 ºF

Torsional Stiffness

N/A 3900 N·m/rad

Width

N/A 3.62 in

Features & Benefits

Features & Benefits

N/A
  • Spring Engaged Servo Motor Brake with True Zero Backlash
  • Spring Engaged, Zero Backlash, Low Inertia, 20-50% More Torque than Competition