COMPANY HEADER
Print Back
818862 TSE-450 6 Spring Brake
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 818862

Model Number

N/A TSE-450

Approximate Brake Facing Life

N/A 115 hp·hr

Bore Size

N/A 0.5000 to 1.0000 in0.5625 in0.6875 in0.8125 in0.8750 in0.9375 in1 in1/2 in3/4 in5/8 in

Bore Style

N/A JA Bushing (0.5000 to 1.0000 in.)

Bore Type

N/A Quick-Detach (QD) Bushed

Brake Air Chamber Volume when New

N/A 2.100 in³

Brake Air Chamber Volume when Worn Out

N/A 0.900 in³

Brake Facing Edge Color Code

N/A Purple

Brake Facing Effective Area

N/A 11.9 in²

Brake Facing Type

N/A High Coefficient

Brake Heat Sink Capacity

N/A 30000 ft·lb

Brake Peak Thermal Input Rate

N/A 11.00 hp

Brake Response Factor

N/A 0.090

Bushing Type

N/A JA Type

Bushing Range

N/A 0.5000 to 1.0000 in

Engagement

N/A Spring Engaged

Release

N/A Air Release

Facing Kit

N/A 818974

Finish

N/A Black Oxide

Function

N/A Stopping and Holding

Guards

N/A 817700

Maximum Speed

N/A 1800 rpm

Maximum Brake Continuous Thermal Dissipation

N/A 0.52 hp

Maximum Pressure

N/A 80 psi

Maximum Static Brake Torque

N/A 240 in·lb

Minimum Release Pressure

N/A 50 psi

Open or Enclosed Design

N/A Open

Other Accessories

N/A 819900 (Torque Pin Bracket)

Overall Diameter

N/A 5.94 in

Overall Length

N/A 3.75 in

Port Size

N/A 1/4 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Rebuild Kits

N/A 818700 818870

Recommended Control Kits

N/A 940019 940020

Shaft Inertia

N/A 4.74 lb/in²

Weight

N/A 11.50 lb

General Information

General Information

N/A Quick-Detach (QD) bushing is required and sold separately. Consult Motion Industries for use in cyclic applications.