COMPANY HEADER
Print Back
822500 TSE-1000 8 Spring Brake
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 822500

Model Number

N/A TSE-1000

Approximate Brake Facing Life

N/A 5000 hp·hr

Bore Size

N/A 0.8750 in0.8750 to 2.8750 in0.9375 in1 in1.1250 in1.1875 in1.3125 in1.3750 in1.4375 in1.5625 in1.6250 in1.6875 in1.7500 in1.8125 in1.8750 in1.9375 in1-1/2 in1-1/4 in2 in2.0625 in2.1250 in2.1875 in2.2500 in2.3125 in2.3750 in2.4375 in2.5625 in2.6250 in2.6875 in2.7500 in2.8125 in2.8750 in2-1/2 in

Bore Style

N/A E Bushing (0.8750 to 2.8750 in.)

Bore Type

N/A Quick-Detach (QD) Bushed

Brake Facing Edge Color Code

N/A Purple

Brake Facing Effective Area

N/A 50.3 in²

Brake Facing Type

N/A High Coefficient

Brake Heat Sink Capacity

N/A 200000 ft·lb

Brake Peak Thermal Input Rate

N/A 45.00 hp

Brake Response Factor

N/A 0.398

Bushing Type

N/A E Type

Bushing Range

N/A 0.8750 to 2.8750 in

Engagement

N/A Spring Engaged

Release

N/A Air Release

Facing Kit

N/A 827574

Finish

N/A Black Oxide

Function

N/A Stopping and Holding

Guards

N/A 828200

Maximum Speed

N/A 1800 rpm

Maximum Brake Continuous Thermal Dissipation

N/A 3.00 hp

Maximum Pressure

N/A 80 psi

Maximum Static Brake Torque

N/A 3000 in·lb

Minimum Release Pressure

N/A 72 psi

Open or Enclosed Design

N/A Open

Other Accessories

N/A 825500 (Torque Pin Bracket)

Overall Diameter

N/A 11.88 in

Overall Length

N/A 5.75 in

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Rebuild Kits

N/A 822570 822571

Recommended Control Kits

N/A 940019 940020

Shaft Inertia

N/A 282.24 lb/in²

Weight

N/A 66.00 lb

General Information

General Information

N/A Quick-Detach (QD) bushing is required and sold separately. Consult Motion Industries for use in cyclic applications.