COMPANY HEADER
Print Back
828000 S-800 Brake
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 828000

Model Number

N/A S-800

Accessory Bushing

N/A 822700 (1.000 in.), 822800 (1.3750 in.), 822900 (1.5000 in.), 823000 (1.6250 in.), 823100 (1.6875 in.), 823200 (1.7500 in.), 823800 (Blank Bore)

Approximate Brake Facing Life

N/A 1225 hp·hr

Backlash

N/A 0.39 º

Bore Size

N/A 1.9375 in

Bore Style

N/A Bore to Size - with Straight Bushing Option

Bore Type

N/A Straight

Brake Air Chamber Volume when New

N/A 1.724 in³

Brake Air Chamber Volume when Worn Out

N/A 5.193 in³

Brake Facing Edge Color Code

N/A Red

Brake Facing Effective Area

N/A 30.6 in²

Brake Facing Type

N/A Standard Coefficient

Brake Heat Sink Capacity

N/A 125000 ft·lb

Brake Peak Thermal Input Rate

N/A 28.00 hp

Brake Response Factor

N/A 0.199

Bushing Type

N/A Straight Bushed

Bushing Range

N/A 0.0000 to 1.7500 in

Engagement

N/A Air Engaged

Release

N/A Spring Release

Facing Kit

N/A 827471

Finish

N/A Black Oxide

Function

N/A Stopping and Holding

Guards

N/A 826300

Maximum Speed

N/A 1800 rpm

Maximum Brake Continuous Thermal Dissipation

N/A 2.23 hp

Maximum Pressure

N/A 80 psi

Maximum Static Brake Torque

N/A 1600 in·lb

Minimum Engagement Pressure

N/A 3 psi

Open or Enclosed Design

N/A Open

Other Accessories

N/A 823400 (Torque Pin Bracket)

Overall Diameter

N/A 9.00 in

Overall Length

N/A 3.63 in

Port Size

N/A 1/4 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Rebuild Kits

N/A 827400 827410

Recommended Control Kits

N/A 940011 940012 940017 940021

Shaft Inertia

N/A 114.48 lb/in²

Weight

N/A 28 lb

Shaft Size

N/A 1.9375 in

General Information

General Information

N/A This brake comes with a standard 1.9375" shaft size. However; the shaft can be reduced by using a multiple of straight shaft bushings that range in size from (0.0000" to 1.7500"). These bushings are sold separately. To prevent housing rotation use torque pin bracket from the accessory section.