COMPANY HEADER
Print Back
828100 S-1000 Brake
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 828100

Model Number

N/A S-1000

Accessory Bushing

N/A 825800 (1.250 in.), 824700 (1.9375 in.), 824800 (2.0000 in.), 824900 (2.1875 in.), 825000 (2.2500 in.), 825100 (2.4375 in.), 825200 (2.5000 in.), 825300 (2.7500 in.), 825900 (Blank Bore)

Approximate Brake Facing Life

N/A 3066 hp·hr

Bore Size

N/A 2.9375 in

Bore Style

N/A Bore to Size - with Straight Bushing Option

Bore Type

N/A Straight

Brake Air Chamber Volume when New

N/A 1.847 in³

Brake Air Chamber Volume when Worn Out

N/A 10.707 in³

Brake Facing Edge Color Code

N/A Red

Brake Facing Effective Area

N/A 50.3 in²

Brake Facing Type

N/A Standard Coefficient

Brake Heat Sink Capacity

N/A 200000 ft·lb

Brake Peak Thermal Input Rate

N/A 45.00 hp

Brake Response Factor

N/A 0.398

Bushing Type

N/A Straight Bushed

Bushing Range

N/A 0.0000 to 2.7500 in

Engagement

N/A Air Engaged

Release

N/A Spring Release

Facing Kit

N/A 827571

Finish

N/A Black Oxide

Function

N/A Stopping and Holding

Guards

N/A 828200

Maximum Speed

N/A 1800 rpm

Maximum Brake Continuous Thermal Dissipation

N/A 3.00 hp

Maximum Pressure

N/A 80 psi

Maximum Static Brake Torque

N/A 3450 in·lb

Minimum Engagement Pressure

N/A 3 psi

Open or Enclosed Design

N/A Open

Other Accessories

N/A 825500 (Torque Pin Bracket)

Overall Diameter

N/A 11.88 in

Overall Length

N/A 4.03 in

Port Size

N/A 1/4 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Rebuild Kits

N/A 827500 827510

Recommended Control Kits

N/A 940011 940012 940017 940021

Shaft Inertia

N/A 282.24 lb/in²

Weight

N/A 52.00 lb

Shaft Size

N/A 2.9375 in

General Information

General Information

N/A This brake comes with a standard 2.9375" shaft size. However; the shaft can be reduced by using a multiple of straight shaft bushings that range in size from (0.0000" to 2.7500"). These bushings are sold separately. To prevent housing rotation use torque pin bracket from the accessory section.