COMPANY HEADER
Print Back
963000 DPB-15T Brake
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 963000

Model Number

N/A DPB-15T

Approximate Brake Facing Life

N/A 11322 hp·hr

Bore Size

N/A 1.5000 to 4.0000 in1.5625 in1.6250 in1.6875 in1.7500 in1.8125 in1.8750 in1.9375 in1-1/2 in2 in2.0625 in2.1250 in2.1875 in2.2500 in2.3125 in2.3750 in2.4375 in2.5625 in2.6250 in2.6875 in2.7500 in2.8125 in2.8750 in2.9375 in2-1/2 in3.0000 in3.1250 in3.1875 in3.2500 in3.3125 in3.3750 in3.4375 in3.5000 in3.5625 in3.6250 in3.6875 in3.7500 in3.8125 in3.8750 in3.9375 in4.0000 in

Bore Style

N/A J Bushing (1.500 to 4.000 in.)

Bore Type

N/A Quick-Detach (QD) Bushed

Brake Air Chamber Volume when New

N/A 10.818 in³

Brake Air Chamber Volume when Worn Out

N/A 52.455 in³

Brake Facing Edge Color Code

N/A Red

Brake Facing Effective Area

N/A 166.5 in²

Brake Facing Type

N/A Standard Coefficient

Brake Heat Sink Capacity

N/A 820000 ft·lb

Brake Peak Thermal Input Rate

N/A 150.00 hp

Brake Response Factor

N/A 1.133

Bushing Type

N/A J Type

Bushing Range

N/A 1.5000 to 4.0000 in

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Black Oxide

Function

N/A Stopping and Holding

Maximum Speed

N/A 900 rpm

Maximum Brake Continuous Thermal Dissipation

N/A 9.00 hp

Maximum Pressure

N/A 80 psi

Maximum Static Brake Torque

N/A 36000 in·lb

Open or Enclosed Design

N/A Open

Other Accessories

N/A 963100 (Torque Arm)

Overall Diameter

N/A 18.00 in

Overall Length

N/A 9.28 in

Port Size

N/A 1/8 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Shaft Inertia

N/A 4259.00 lb/in²

Weight

N/A 241.00 lb

General Information

General Information

N/A Not designed for vertical applications. Quick-Detach (QD) bushing is required and sold separately.