COMPANY HEADER
Print Back
820607 T-600 Quick-Detach (QD)-SH HICO Brake
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 820607

Model Number

N/A T-600

Approximate Brake Facing Life

N/A 343 hp·hr

Bore Size

N/A 0.5000 to 1.3750 in0.5625 in0.6875 in0.8125 in0.8750 in0.9375 in1 in1.0625 in1.1250 in1.1875 in1.3125 in1.3750 in1/2 in1-1/4 in3/4 in5/8 in

Bore Style

N/A SH Bushing (0.5000 to 1.3750 in.)

Bore Type

N/A Quick-Detach (QD) Bushed

Brake Air Chamber Volume when New

N/A 1.024 in³

Brake Air Chamber Volume when Worn Out

N/A 2.108 in³

Brake Facing Edge Color Code

N/A Purple

Brake Facing Effective Area

N/A 18.6 in²

Brake Facing Type

N/A High Coefficient

Brake Heat Sink Capacity

N/A 60000 ft·lb

Brake Peak Thermal Input Rate

N/A 17.00 hp

Brake Response Factor

N/A 0.124

Bushing Type

N/A SH Type

Bushing Range

N/A 0.5000 to 1.3750 in

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Black Oxide

Function

N/A Stopping and Holding

Maximum Speed

N/A 1800 rpm

Maximum Brake Continuous Thermal Dissipation

N/A 1.30 hp

Maximum Pressure

N/A 80 psi

Maximum Static Brake Torque

N/A 1176 in·lb

Minimum Engagement Pressure

N/A 3 psi

Open or Enclosed Design

N/A Open

Other Accessories

N/A 821400 (Torque Pin Bracket)

Overall Diameter

N/A 7.19 in

Overall Length

N/A 3.0100 in

Port Size

N/A 1/4 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Recommended Control Kits

N/A 940011 940012 940017 940021

Shaft Inertia

N/A 20.16 lb/in²

Weight

N/A 14 lb

General Information

General Information

N/A Quick-Detach (QD) bushing is required and sold separately. To prevent housing rotation see torque pin bracket under accessories.