COMPANY HEADER
Print Back
824201 T-800 OD Type SK LC
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 824201

Model Number

N/A T-800

Approximate Brake Facing Life

N/A 1838 hp·hr

Backlash

N/A 0.39 º

Bore Size

N/A 0.5000 to 2.1250 in0.5625 in0.6875 in0.8125 in0.8750 in0.9375 in1 in1.0625 in1.1250 in1.1875 in1.3125 in1.3750 in1.4375 in1.5625 in1.6250 in1.6875 in1.7500 in1.8125 in1.8750 in1.9375 in1/2 in1-1/2 in1-1/4 in2 in2.0625 in2.1250 in3/4 in5/8 in

Bore Style

N/A SK Bushing (0.5000 to 2.1250 in.)

Bore Type

N/A Quick-Detach (QD) Bushed

Brake Air Chamber Volume when New

N/A 1.724 in³

Brake Air Chamber Volume when Worn Out

N/A 5.193 in³

Brake Facing Edge Color Code

N/A Green

Brake Facing Effective Area

N/A 30.6 in²

Brake Facing Type

N/A Low Coefficient

Brake Heat Sink Capacity

N/A 125000 ft·lb

Brake Peak Thermal Input Rate

N/A 28.00 hp

Brake Response Factor

N/A 0.199

Bushing Type

N/A SK Type

Bushing Range

N/A 0.5000 to 2.1250 in

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Black Oxide

Function

N/A Stopping and Holding

Maximum Speed

N/A 1800 rpm

Maximum Brake Continuous Thermal Dissipation

N/A 2.23 hp

Maximum Pressure

N/A 80 psi

Maximum Static Brake Torque

N/A 960 in·lb

Minimum Engagement Pressure

N/A 3 psi

Open or Enclosed Design

N/A Open

Other Accessories

N/A 823400 (Torque Pin Bracket)

Overall Diameter

N/A 9.00 in

Overall Length

N/A 3.55 in

Port Size

N/A 1/4 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Recommended Control Kits

N/A 940011 940012 940017 940021

Shaft Inertia

N/A 114.48 lb/in²

Weight

N/A 26 lb

General Information

General Information

N/A Quick-Detach (QD) bushing is required and sold separately. To prevent housing rotation see torque pin bracket under accessories.