COMPANY HEADER
Print Back
819007 T-450 Quick-Detach (QD)-SA HICO Brake
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 819007

Model Number

N/A T-450

Approximate Brake Facing Life

N/A 115 hp·hr

Bore Size

N/A 0.5000 to 1.0000 in0.5625 in0.6875 in0.8125 in0.8750 in0.9375 in1 in1/2 in3/4 in5/8 in

Bore Style

N/A JA Bushing (0.5000 to 1.0000 in.)

Bore Type

N/A Quick-Detach (QD) Bushed

Brake Air Chamber Volume when New

N/A 0.629 in³

Brake Air Chamber Volume when Worn Out

N/A 1.422 in³

Brake Facing Edge Color Code

N/A Purple

Brake Facing Effective Area

N/A 11.9 in²

Brake Facing Type

N/A High Coefficient

Brake Heat Sink Capacity

N/A 30000 ft·lb

Brake Peak Thermal Input Rate

N/A 11.00 hp

Brake Response Factor

N/A 0.090

Bushing Type

N/A JA Type

Bushing Range

N/A 0.5000 to 1.0000 in

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Black Oxide

Function

N/A Stopping and Holding

Guards

N/A 817700

Maximum Speed

N/A 1800 rpm

Maximum Brake Continuous Thermal Dissipation

N/A 0.52 hp

Maximum Pressure

N/A 80 psi

Maximum Static Brake Torque

N/A 616 in·lb

Minimum Engagement Pressure

N/A 3 psi

Open or Enclosed Design

N/A Open

Other Accessories

N/A 819900 (Torque Pin Bracket)

Overall Diameter

N/A 5.94 in

Overall Length

N/A 2.5100 in

Port Size

N/A 1/4 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Recommended Control Kits

N/A 940011 940012 940017 940021

Shaft Inertia

N/A 4.74 lb/in²

Weight

N/A 8.5 lb

General Information

General Information

N/A Quick-Detach (QD) bushing is required and sold separately. To prevent housing rotation see torque pin bracket under accessories.