COMPANY HEADER
Print Back
827803 S-450 1.125" Bore Brake
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 827803

Model Number

N/A S-450

Accessory Bushing

N/A 819200 (0.7500 in.), 819300 (0.8750 in.), 819400 (1.0000 in.), 820000 (Blank Bore)

Approximate Brake Facing Life

N/A 115 hp·hr

Bore Size

N/A 1.1250 in

Bore Style

N/A Bore to Size - with Straight Bushing Option

Bore Type

N/A Straight

Brake Air Chamber Volume when New

N/A 0.629 in³

Brake Air Chamber Volume when Worn Out

N/A 1.422 in³

Brake Facing Edge Color Code

N/A Purple

Brake Facing Effective Area

N/A 11.9 in²

Brake Facing Type

N/A High Coefficient

Brake Heat Sink Capacity

N/A 30000 ft·lb

Brake Peak Thermal Input Rate

N/A 11.00 hp

Brake Response Factor

N/A 0.090

Bushing Type

N/A Straight Bushed

Bushing Range

N/A 0.0000 to 1.0000 in

Engagement

N/A Air Engaged

Release

N/A Spring Release

Facing Kit

N/A 818974

Finish

N/A Black Oxide

Function

N/A Stopping and Holding

Guards

N/A 817700

Maximum Speed

N/A 1800 rpm

Maximum Brake Continuous Thermal Dissipation

N/A 0.52 hp

Maximum Pressure

N/A 80 psi

Maximum Static Brake Torque

N/A 616 in·lb

Minimum Engagement Pressure

N/A 3 psi

Open or Enclosed Design

N/A Open

Other Accessories

N/A 819900 (Torque Pin Bracket)

Overall Diameter

N/A 5.94 in

Overall Length

N/A 2.5100 in

Port Size

N/A 1/4 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Rebuild Kits

N/A 818904 818910

Recommended Control Kits

N/A 940011 940012 940017 940021

Shaft Inertia

N/A 4.74 lb/in²

Weight

N/A 9 lb

Shaft Size

N/A 1.1250 in

General Information

General Information

N/A This brake comes with a standard 1.1250" shaft size. However; multiple shaft ranges from (0.0000" to 1.0000") are available by using the correct straight shaft accessory bushing. The bushings are sold separately. To prevent housing rotation use torque pin bracket from the accessory section.