COMPANY HEADER
Print Back
827810 S-450 25 mm Bore
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 827810

Model Number

N/A S-450

Approximate Brake Facing Life

N/A 172 kW·hr

Approximate Engagement Response Time

N/A 70 ms

Bore Size

N/A 25 mm

Bore Style

N/A Bore to Size

Bore Type

N/A Straight

Brake Air Chamber Volume when New

N/A 10.310 cm³

Brake Air Chamber Volume when Worn Out

N/A 23.300 cm³

Brake Facing Edge Color Code

N/A Red

Brake Facing Effective Area

N/A 77 cm²

Brake Facing Type

N/A Standard Coefficient

Brake Heat Sink Capacity

N/A 41000 J

Brake Peak Thermal Input Rate

N/A 8.20 kW

Brake Response Factor

N/A 0.090

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Black Oxide

Function

N/A Stopping and Holding

Guards

N/A 817700

Maximum Speed

N/A 1800 rpm

Maximum Brake Continuous Thermal Dissipation

N/A 0.38 kW

Maximum Pressure

N/A 6.0 bar

Maximum Static Brake Torque

N/A 55 N·m

Open or Enclosed Design

N/A Open

Other Accessories

N/A 819900 (Torque Pin Bracket)

Overall Diameter

N/A 5.94 in

Overall Length

N/A 2.5100 in

Port Size

N/A 1/4 in

Port Type

N/A British Standard Pipe Taper (BSPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Recommended Control Kits

N/A 940011 940012 940017 940021

Shaft Inertia

N/A 14.00 kg/cm²

Weight

N/A 9 lb

General Information

General Information

N/A To prevent housing rotation use torque pin bracket from the accessory section.