COMPANY HEADER
Print Back
827914 S-600 1.3750" Bore Brake
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 827914

Model Number

N/A S-600

Accessory Bushing

N/A 821800 (0.7500 in.), 820800 (0.8750 in.), 820900 (1.000 in.), 821000 (1.1250 in.), 821100 (1.1875 in.), 821200 (1.2500 in.), 821900 (Blank Bore)

Approximate Brake Facing Life

N/A 343 hp·hr

Bore Size

N/A 1.3750 in

Bore Style

N/A Bore to Size - with Straight Bushing Option

Bore Type

N/A Straight

Brake Air Chamber Volume when New

N/A 1.024 in³

Brake Air Chamber Volume when Worn Out

N/A 2.108 in³

Brake Facing Edge Color Code

N/A Purple

Brake Facing Effective Area

N/A 18.6 in²

Brake Facing Type

N/A High Coefficient

Brake Heat Sink Capacity

N/A 60000 ft·lb

Brake Peak Thermal Input Rate

N/A 17.00 hp

Brake Response Factor

N/A 0.124

Bushing Type

N/A Straight Bushed

Bushing Range

N/A 0.0000 to 1.2500 in

Engagement

N/A Air Engaged

Release

N/A Spring Release

Facing Kit

N/A 820574

Finish

N/A Black Oxide

Function

N/A Stopping and Holding

Guards

N/A 818300

Maximum Speed

N/A 1800 rpm

Maximum Brake Continuous Thermal Dissipation

N/A 1.30 hp

Maximum Pressure

N/A 80 psi

Maximum Static Brake Torque

N/A 1176 in·lb

Minimum Engagement Pressure

N/A 3 psi

Open or Enclosed Design

N/A Open

Other Accessories

N/A 821400 (Torque Pin Bracket)

Overall Diameter

N/A 7.19 in

Overall Length

N/A 3.2000 in

Port Size

N/A 1/4 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Rebuild Kits

N/A 820510

Recommended Control Kits

N/A 940011 940012 940017 940021

Shaft Inertia

N/A 20.16 lb/in²

Weight

N/A 15.500 lb

Shaft Size

N/A 1.3750 in

General Information

General Information

N/A This brake comes with a standard 1.3750" shaft size. However; the shaft can be reduced by using a multiple of straight shaft bushings that range in size from (0.0000" to 1.2500"). These bushings are sold separately.