COMPANY HEADER
Print Back
828110 S-1000 75 mm Bore
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 828110

Model Number

N/A S-1000

Approximate Brake Facing Life

N/A 2286 kW·hr

Approximate Engagement Response Time

N/A 70 ms

Bore Size

N/A 75 mm

Bore Style

N/A Bore to Size

Bore Type

N/A Straight

Brake Air Chamber Volume when New

N/A 30.267 cm³

Brake Air Chamber Volume when Worn Out

N/A 175.456 cm³

Brake Facing Edge Color Code

N/A Red

Brake Facing Effective Area

N/A 324 cm²

Brake Facing Type

N/A Standard Coefficient

Brake Heat Sink Capacity

N/A 271000 J

Brake Peak Thermal Input Rate

N/A 33.60 kW

Brake Response Factor

N/A 0.398

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Black Oxide

Function

N/A Stopping and Holding

Guards

N/A 828200

Maximum Speed

N/A 1800 rpm

Maximum Brake Continuous Thermal Dissipation

N/A 2.23 kW

Maximum Pressure

N/A 6.0 bar

Maximum Static Brake Torque

N/A 420 N·m

Open or Enclosed Design

N/A Open

Other Accessories

N/A 825500 (Torque Pin Bracket)

Overall Diameter

N/A 11.88 in

Overall Length

N/A 4.03 in

Port Size

N/A 1/4 in

Port Type

N/A British Standard Pipe Taper (BSPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Recommended Control Kits

N/A 940011 940012 940017 940021

Shaft Inertia

N/A 826.00 kg/cm²

Weight

N/A 52.00 lb

General Information

General Information

N/A To prevent housing rotation use torque pin bracket from the accessory section.