COMPANY HEADER
Print Back
822514 S-1200 3.375" Bore
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 822514

Model Number

N/A S-1200

Approximate Brake Facing Life

N/A 3256 hp·hr

Bore Size

N/A 3.3750 in

Bore Style

N/A Bore to Size

Bore Type

N/A Straight

Brake Air Chamber Volume when New

N/A 2.764 in³

Brake Air Chamber Volume when Worn Out

N/A 11.298 in³

Brake Facing Edge Color Code

N/A Red

Brake Facing Effective Area

N/A 58.6 in²

Brake Facing Type

N/A Standard Coefficient

Brake Heat Sink Capacity

N/A 550000 ft·lb

Brake Peak Thermal Input Rate

N/A 53.00 hp

Brake Response Factor

N/A 0.451

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Black Acrylic Paint

Function

N/A Stopping and Holding

Guards

N/A 822516

Maximum Speed

N/A 1800 rpm

Maximum Brake Continuous Thermal Dissipation

N/A 6.40 hp

Maximum Pressure

N/A 80 psi

Maximum Static Brake Torque

N/A 5500 in·lb

Minimum Engagement Pressure

N/A 3 psi

Open or Enclosed Design

N/A Open

Other Accessories

N/A 822515 (Torque Pin Bracket)

Overall Diameter

N/A 13.76 in

Overall Length

N/A 4.52 in

Port Size

N/A 1/4 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Recommended Control Kits

N/A 940011 940012 940017 940021

Shaft Inertia

N/A 478.40 lb/in²

Weight

N/A 75.00 lb

General Information

General Information

N/A To prevent housing rotation use torque pin bracket from the accessory section.