COMPANY HEADER
Print Back
822430 SSE-800 50 mm Bore
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 822430

Model Number

N/A SSE-800

Approximate Brake Facing Life

N/A 548 kW·hr

Backlash

N/A 0.39 º

Bore Size

N/A 50 mm

Bore Style

N/A Bore to Size

Bore Type

N/A Straight

Brake Air Chamber Volume when New

N/A 122.500 cm³

Brake Air Chamber Volume when Worn Out

N/A 56.900 cm³

Brake Facing Edge Color Code

N/A Purple

Brake Facing Effective Area

N/A 198 cm²

Brake Facing Type

N/A High Coefficient

Brake Heat Sink Capacity

N/A 169000 J

Brake Peak Thermal Input Rate

N/A 20.90 kW

Brake Response Factor

N/A 0.199

Engagement

N/A Spring Engaged

Release

N/A Air Release

Facing Kit

N/A 827474

Finish

N/A Black Oxide

Function

N/A Stopping and Holding

Guards

N/A 826300

Maximum Speed

N/A 1800 rpm

Maximum Brake Continuous Thermal Dissipation

N/A 1.66 kW

Maximum Pressure

N/A 6.0 bar

Maximum Static Brake Torque

N/A 147 N·m

Minimum Release Pressure

N/A 4.0 bar

Open or Enclosed Design

N/A Open

Other Accessories

N/A 823400 (Torque Pin Bracket)

Overall Diameter

N/A 229.0 mm

Overall Length

N/A 118 mm

Port Size

N/A 1/8 in

Port Type

N/A British Standard Pipe Taper (BSPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Rebuild Kits

N/A 822470 827610

Recommended Control Kits

N/A 940011 940012 940017

Shaft Inertia

N/A 335.00 kg/cm²

Weight

N/A 34.00 lb

General Information

General Information

N/A Consult nexen for use in cyclic applications.