COMPANY HEADER
Print Back
822565 SSE1000 75 mm Bore
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 822565

Model Number

N/A SSE-1000

Approximate Brake Facing Life

N/A 3729 kW·hr

Bore Size

N/A 75 mm

Bore Style

N/A Bore to Size

Bore Type

N/A Straight

Brake Facing Edge Color Code

N/A Purple

Brake Facing Effective Area

N/A 324 cm²

Brake Facing Type

N/A High Coefficient

Brake Heat Sink Capacity

N/A 271000 J

Brake Peak Thermal Input Rate

N/A 33.60 kW

Brake Response Factor

N/A 0.398

Engagement

N/A Spring Engaged

Release

N/A Air Release

Facing Kit

N/A 827574

Finish

N/A Black Oxide

Function

N/A Stopping and Holding

Guards

N/A 828200

Maximum Speed

N/A 1800 rpm

Maximum Brake Continuous Thermal Dissipation

N/A 2.23 kW

Maximum Pressure

N/A 6.0 bar

Maximum Static Brake Torque

N/A 340 N·m

Minimum Release Pressure

N/A 5 bar

Open or Enclosed Design

N/A Open

Other Accessories

N/A 825500 (Torque Pin Bracket)

Overall Diameter

N/A 302.0 mm

Overall Length

N/A 138 mm

Port Size

N/A 1/8 in

Port Type

N/A British Standard Pipe Taper (BSPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Rebuild Kits

N/A 822570 822571

Recommended Control Kits

N/A 940011 940012 940017

Shaft Inertia

N/A 826.00 kg/cm²

Weight

N/A 73.00 lb

General Information

General Information

N/A Consult nexen for use in cyclic applications.