COMPANY HEADER
Print Back
822519 S-1400 3.375 Bore, STD
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 822519

Model Number

N/A S-1400

Approximate Brake Facing Life

N/A 4833 hp·hr

Bore Size

N/A 3.3750 in

Bore Style

N/A Bore to Size

Bore Type

N/A Straight

Brake Air Chamber Volume when New

N/A 4.500 in³

Brake Air Chamber Volume when Worn Out

N/A 13.250 in³

Brake Facing Edge Color Code

N/A Red

Brake Facing Effective Area

N/A 72.2 in²

Brake Facing Type

N/A Standard Coefficient

Brake Heat Sink Capacity

N/A 830000 ft·lb

Brake Peak Thermal Input Rate

N/A 65.00 hp

Brake Response Factor

N/A 0.641

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Black Acrylic Paint

Function

N/A Stopping and Holding

Guards

N/A 822526

Maximum Speed

N/A 1800 rpm

Maximum Brake Continuous Thermal Dissipation

N/A 12.80 hp

Maximum Pressure

N/A 80 psi

Maximum Static Brake Torque

N/A 10000 in·lb

Minimum Engagement Pressure

N/A 3 psi

Open or Enclosed Design

N/A Open

Other Accessories

N/A 822525 (Torque Pin Bracket)

Overall Diameter

N/A 16.48 in

Overall Length

N/A 4.81 in

Port Size

N/A 1/4 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Recommended Control Kits

N/A 940011 940012 940017 940021

Shaft Inertia

N/A 991.00 lb/in²

General Information

General Information

N/A To prevent housing rotation use torque pin bracket from the accessory section.