COMPANY HEADER
Print Back
822720 TSE-1400 Quick-Detach (QD) F
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 822720

Model Number

N/A TSE-1400

Approximate Brake Facing Life

N/A 7250 hp·hr

Bore Size

N/A 1 in1.0000 to 3.2500 in1.1250 in1.1875 in1.3125 in1.3750 in1.4375 in1.5625 in1.6250 in1.6875 in1.7500 in1.8125 in1.8750 in1.9375 in1-1/2 in1-1/4 in2 in2.0625 in2.1250 in2.1875 in2.2500 in2.3125 in2.3750 in2.4375 in2.5625 in2.6250 in2.6875 in2.7500 in2.8125 in2.8750 in2.9375 in2-1/2 in3.0000 in3.1250 in3.1875 in3.2500 in

Bore Style

N/A F Bushing (1.000 to 3.250 in.)

Bore Type

N/A Quick-Detach (QD) Bushed

Brake Air Chamber Volume when New

N/A 21.100 in³

Brake Air Chamber Volume when Worn Out

N/A 7.800 in³

Brake Facing Edge Color Code

N/A Purple

Brake Facing Effective Area

N/A 72.2 in²

Brake Facing Type

N/A High Coefficient

Brake Heat Sink Capacity

N/A 830000 ft·lb

Brake Peak Thermal Input Rate

N/A 65.00 hp

Brake Response Factor

N/A 4.290

Bushing Type

N/A F Type

Bushing Range

N/A 1.0000 to 3.5000 in

Engagement

N/A Spring Engaged

Release

N/A Air Release

Facing Kit

N/A 822722

Finish

N/A Black Acrylic Paint

Function

N/A Stopping and Holding

Guards

N/A 822526

Maximum Speed

N/A 1800 rpm

Maximum Brake Continuous Thermal Dissipation

N/A 12.80 hp

Maximum Pressure

N/A 100 psi

Maximum Static Brake Torque

N/A 8000 in·lb

Minimum Release Pressure

N/A 90 psi

Open or Enclosed Design

N/A Open

Other Accessories

N/A 822525 (Torque Pin Bracket)

Overall Diameter

N/A 16.48 in

Overall Length

N/A 7.25 in

Port Size

N/A 1/4 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Recommended Control Kits

N/A 940011 940012 940017

Shaft Inertia

N/A 991.00 lb/in²

Weight

N/A 125.00 lb

General Information

General Information

N/A Quick-Detach (QD) bushing is required and sold separately. Consult Motion Industries for use in cyclic applications.