COMPANY HEADER
Print Back
964075 DFB-1650 Brake 2.000", HCO
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 964075

Model Number

N/A DFB-1650

Approximate Brake Facing Life

N/A 5525 hp·hr

Bore Size

N/A 2.0000 to 4.0000 in

Bore Style

N/A Unfinished Pilot Bore

Bore Type

N/A Straight

Brake Air Chamber Volume when New

N/A 50.600 in³

Brake Air Chamber Volume when Worn Out

N/A 8.900 in³

Brake Facing Edge Color Code

N/A Purple

Brake Facing Effective Area

N/A 227 in²

Brake Facing Type

N/A High Coefficient

Brake Heat Sink Capacity

N/A 870000 ft·lb

Brake Peak Thermal Input Rate

N/A 204.00 hp

Engagement

N/A Spring Engaged

Release

N/A Air Release

Finish

N/A Black Oxide

Function

N/A Stopping and Holding

Guards

N/A 826300

Maximum Speed

N/A 1500 rpm

Maximum Brake Continuous Thermal Dissipation

N/A 8.30 hp

Maximum Pressure

N/A 6.9 bar

Maximum Static Brake Torque

N/A 27200 in·lb

Minimum Release Pressure

N/A 5.5 bar

Open or Enclosed Design

N/A Open

Overall Diameter

N/A 21.25 in

Overall Length

N/A 7.85 in

Port Size

N/A 1/2 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Recommended Control Kits

N/A 940011 940012 940017

Shaft Inertia

N/A 13.90 lb/ft²

Weight

N/A 318.00 lb

General Information

General Information

N/A Not designed for vertical mounting, consult Motion Industries for use in cyclic applications. The hub for this product is provided loose for machining, consult Motion Industries for recommended controls.