COMPANY HEADER
Print Back
828019 S-800 50 mm
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 828019

Model Number

N/A S-800

Approximate Brake Facing Life

N/A 1370 kW·hr

Approximate Engagement Response Time

N/A 70 ms

Backlash

N/A 0.39 º

Bore Size

N/A 50 mm

Bore Style

N/A Bore to Size

Bore Type

N/A Straight

Brake Air Chamber Volume when New

N/A 28.251 cm³

Brake Air Chamber Volume when Worn Out

N/A 85.098 cm³

Brake Facing Edge Color Code

N/A Green

Brake Facing Effective Area

N/A 198 cm²

Brake Facing Type

N/A Low Coefficient

Brake Heat Sink Capacity

N/A 170000 J

Brake Peak Thermal Input Rate

N/A 20.90 kW

Brake Response Factor

N/A 0.199

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Black Oxide

Function

N/A Stopping and Holding

Guards

N/A 826300

Maximum Speed

N/A 1800 rpm

Maximum Brake Continuous Thermal Dissipation

N/A 1.60 kW

Maximum Pressure

N/A 6.0 bar

Maximum Static Brake Torque

N/A 118 N·m

Open or Enclosed Design

N/A Open

Other Accessories

N/A 823400 (Torque Pin Bracket)

Overall Diameter

N/A 9.00 in

Overall Length

N/A 3.63 in

Port Size

N/A 1/4 in

Port Type

N/A British Standard Pipe Taper (BSPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Recommended Control Kits

N/A 940011 940012 940017 940021

Shaft Inertia

N/A 335.00 kg/cm²

Weight

N/A 28 lb

General Information

General Information

N/A To prevent housing rotation use torque pin bracket from the accessory section.