COMPANY HEADER
Print Back
824303 T1000 Quick-Detach (QD) Type E, with Cooling
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 824303

Approximate Brake Facing Life

N/A 3066 hp·hr

Bore Style

N/A Quick-Detach (QD) Type E

Bore Type

N/A Straight

Brake Air Chamber Volume when New

N/A 1.847 in³

Brake Air Chamber Volume when Worn Out

N/A 10.707 in³

Brake Facing Edge Color Code

N/A Red

Brake Facing Type

N/A Standard Coefficient

Brake Heat Sink Capacity

N/A 200000 ft·lb

Brake Peak Thermal Input Rate

N/A 45.00 hp

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Black Oxide

UPC Code

N/A 662284252409

Maximum Speed

N/A 1800 rpm

Maximum Brake Continuous Thermal Dissipation

N/A 3.00 hp

Maximum Pressure

N/A 80 psi

Maximum Static Brake Torque

N/A 3450 in·lb

Minimum Engagement Pressure

N/A 3 psi

Open or Enclosed Design

N/A Open

Outside Diameter

N/A 11.88 in

Overall Length

N/A 4.44 in

Port Size

N/A 1/4 in

Port Type

N/A National Pipe Thread (NPT)

Shaft Inertia

N/A 282.24 lb/in²

Temperature Range

N/A 32 to 150 ºF

Weight

N/A 47.00 lb

Features & Benefits

Features & Benefits

N/A
  • Air Engaged, Shaft Mounted, Tapered Bore, Brake
  • Has Supplemental Compressed Air Cooling Feature, and PTFE Seals