COMPANY HEADER
Print Back
820334 SSE-600 30 mm Bore, 8 Spring
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 820334

Model Number

N/A SSE-600

Approximate Brake Facing Life

N/A 256 kW·hr

Bore Size

N/A 30 mm

Bore Style

N/A Bore to Size

Bore Type

N/A Straight

Brake Air Chamber Volume when New

N/A 63.900 cm³

Brake Air Chamber Volume when Worn Out

N/A 31.600 cm³

Brake Facing Edge Color Code

N/A Purple

Brake Facing Effective Area

N/A 120 cm²

Brake Facing Type

N/A High Coefficient

Brake Heat Sink Capacity

N/A 81000 J

Brake Peak Thermal Input Rate

N/A 12.70 kW

Brake Response Factor

N/A 0.124

Engagement

N/A Spring Engaged

Release

N/A Air Release

Facing Kit

N/A 820574

Finish

N/A Black Oxide

Function

N/A Stopping and Holding

Guards

N/A 818300

Maximum Speed

N/A 1800 rpm

Maximum Brake Continuous Thermal Dissipation

N/A 0.97 kW

Maximum Pressure

N/A 6.0 bar

Maximum Static Brake Torque

N/A 90 N·m

Minimum Release Pressure

N/A 5 bar

Open or Enclosed Design

N/A Open

Other Accessories

N/A 821400 (Torque Pin Bracket)

Overall Diameter

N/A 183.0 mm

Overall Length

N/A 108 mm

Port Size

N/A 1/8 in

Port Type

N/A British Standard Pipe Taper (BSPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Rebuild Kits

N/A 820200 820370

Recommended Control Kits

N/A 940011 940012 940017

Shaft Inertia

N/A 59.00 kg/cm²

Weight

N/A 19.00 lb

General Information

General Information

N/A Consult nexen for use in cyclic applications.