COMPANY HEADER
Print Back
827916 S-600 17 mm Bore, Metric, LO
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 827916

Model Number

N/A S-600

Approximate Brake Facing Life

N/A 640 kW·hr

Approximate Engagement Response Time

N/A 70 ms

Bore Size

N/A 17 mm

Bore Style

N/A Bore to Size

Bore Type

N/A Straight

Brake Air Chamber Volume when New

N/A 16.780 cm³

Brake Air Chamber Volume when Worn Out

N/A 34.540 cm³

Brake Facing Edge Color Code

N/A Green

Brake Facing Effective Area

N/A 120 cm²

Brake Facing Type

N/A Low Coefficient

Brake Heat Sink Capacity

N/A 81000 J

Brake Peak Thermal Input Rate

N/A 12.70 kW

Brake Response Factor

N/A 0.124

Engagement

N/A Air Engaged

Release

N/A Spring Release

Finish

N/A Black Oxide

Function

N/A Stopping and Holding

Guards

N/A 818300

Maximum Speed

N/A 1800 rpm

Maximum Brake Continuous Thermal Dissipation

N/A 0.97 kW

Maximum Pressure

N/A 6.0 bar

Maximum Static Brake Torque

N/A 62 N·m

Open or Enclosed Design

N/A Open

Other Accessories

N/A 821400 (Torque Pin Bracket)

Overall Diameter

N/A 7.19 in

Overall Length

N/A 3.2000 in

Port Size

N/A 1/4 in

Port Type

N/A British Standard Pipe Taper (BSPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Recommended Control Kits

N/A 940011 940012 940017 940021

Shaft Inertia

N/A 59.00 kg/cm²

Weight

N/A 16 lb

General Information

General Information

N/A To prevent housing rotation use torque pin bracket from the accessory section.