COMPANY HEADER
Print Back
828107 S-1000 2.9375" Bore, with Cooling
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 828107

Model Number

N/A S-1000

Accessory Bushing

N/A 825800 (1.250 in.), 824700 (1.9375 in.), 824800 (2.0000 in.), 824900 (2.1875 in.), 825000 (2.2500 in.), 825100 (2.4375 in.), 825200 (2.5000 in.), 825300 (2.7500 in.), 825900 (Blank Bore)

Approximate Brake Facing Life

N/A 7692 hp·hr

Bore Size

N/A 2.9375 in

Bore Style

N/A Bore to Size - with Straight Bushing Option

Bore Type

N/A Straight

Brake Air Chamber Volume when New

N/A 1.847 in³

Brake Air Chamber Volume when Worn Out

N/A 10.707 in³

Brake Facing Edge Color Code

N/A Green

Brake Facing Effective Area

N/A 50.3 in²

Brake Facing Type

N/A Low Coefficient

Brake Heat Sink Capacity

N/A 200000 ft·lb

Brake Peak Thermal Input Rate

N/A 45.00 hp

Brake Response Factor

N/A 0.398

Bushing Type

N/A Straight Bushed

Bushing Range

N/A 0.0000 to 2.7500 in

Controllers

N/A 912123 912145,964520,964522,964531,964535,964260 964354 964356

Engagement

N/A Air Engaged

Release

N/A Spring Release

Facing Kit

N/A 827572

Finish

N/A Black Oxide

Function

N/A Tensioning

Guards

N/A 828200

Maximum Speed

N/A 1800 rpm

Maximum Brake Continuous Thermal Dissipation

N/A 3.00 hp

Maximum Dynamic Torque Capacity

N/A 2933 in·lb

Maximum Pressure

N/A 80 psi

Minimum Engagement Pressure

N/A 3 psi

Open or Enclosed Design

N/A Open

Other Accessories

N/A 825500 (Torque Pin Bracket)

Overall Diameter

N/A 11.88 in

Overall Length

N/A 4.03 in

Port Size

N/A 1/4 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Rebuild Kits

N/A 827510

Shaft Inertia

N/A 282.24 lb/in²

Weight

N/A 52.00 lb

Shaft Size

N/A 2.9375 in

Features & Benefits

Features & Benefits

N/A Special compressed air cooling feature adds 0.1 continuous thermal hp per 100 SCFH air input, 500 SCFH max

General Information

General Information

N/A This brake comes with a standard 2.9375" shaft size. However; the shaft can be reduced by using a multiple of straight shaft bushings that range in size from (0.0000" to 2.7500"). These bushings are sold separately. To prevent housing rotation use torque pin bracket from the accessory section.