COMPANY HEADER
Print Back
964270 DFB-1150 Brake 2.125", HCO
Unit of Measure

Specifications

Supplier Name

N/A Nexen

Manufacturer Part Number

N/A 964270

Model Number

N/A DFB-1150

Approximate Brake Facing Life

N/A 2956 hp·hr

Bore Size

N/A 2.1250 in

Bore Style

N/A Bore to Size

Bore Type

N/A Straight

Brake Air Chamber Volume when New

N/A 24.500 in³

Brake Air Chamber Volume when Worn Out

N/A 6.300 in³

Brake Facing Edge Color Code

N/A Purple

Brake Facing Effective Area

N/A 117 in²

Brake Facing Type

N/A High Coefficient

Brake Heat Sink Capacity

N/A 390000 ft·lb

Brake Peak Thermal Input Rate

N/A 105.00 hp

Engagement

N/A Spring Engaged

Release

N/A Air Release

Finish

N/A Black Oxide

Function

N/A Stopping and Holding

Guards

N/A 817700

Maximum Speed

N/A 2200 rpm

Maximum Brake Continuous Thermal Dissipation

N/A 4.10 hp

Maximum Pressure

N/A 6.9 bar

Maximum Static Brake Torque

N/A 8700 in·lb

Minimum Release Pressure

N/A 5.5 bar

Open or Enclosed Design

N/A Open

Overall Diameter

N/A 16.00 in

Overall Length

N/A 7.88 in

Port Size

N/A 1/4 in

Port Type

N/A National Pipe Thread (NPT)

Rating

N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)

Recommended Control Kits

N/A 940011 940012 940017

Shaft Inertia

N/A 403.20 lb/in²

Weight

N/A 161.00 lb

General Information

General Information

N/A Not designed for vertical mounting, consult Motion Industries for use in cyclic applications.