COMPANY HEADER
Print Back
Standard Duty Pipe Clamp - Weld Plate Mounted, Polypropylene Halves, 1/2 in Pipe
Unit of Measure

Specifications

Manufacturer Part Number

N/A 30840-PP-COP-STW-HEX

Supplier Name

N/A Behringer Corporation

Prop 65

N/A Yes

Clamp Assembly Contents

N/A 2 Clamp Halves, Cover Plate, Standard Weld Plate, 2 Hex Bolts

Clamp Hardware Material

N/A Zinc Plated Steel

Clamp Material

N/A Polypropylene

Clamp Style

N/A Standard Duty Pipe Clamp

Clamp Type

N/A Pipe Clamp - Standard

Mounting Type

N/A Weld Plate Mounted

Pipe Size

N/A 1/2 in