COMPANY HEADER
Print Back
125 hp, 1785 and 1475 rpm, H125P2FS, 460 and 380
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A H125P2FS

Base Speed

N/A 1475 rpm1785 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frame Material

N/A Cast Iron

Frame Size

N/A 444TS

Frequency

N/A 50 Hz60 Hz

Harmonization Code

N/A 8501.53.4080

Type

N/A General Severe Duty Motor

Power for 4 Poles

N/A 125 hp

Phase

N/A 3

Number of Poles

N/A 4

Supply Voltage

N/A 380 V460 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Synchronous Speed

N/A 1800 rpm

Weight

N/A 1575.00 lb