COMPANY HEADER
Print Back
150 hp, 1785 and 1475 rpm, H150P2F, 460 and 380
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A H150P2F

Base Speed

N/A 1475 rpm1785 rpm

Duty/Condition Type

N/A Hostile Duty

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frame Material

N/A Cast Iron

Frame Size

N/A 445T

Frequency

N/A 50 Hz60 Hz

Full Load Current

N/A 171.00 A

Full Load Efficiency

N/A 95.80 %

Harmonization Code

N/A 8501.53.4080

Includes

N/A End Bracket

Insulation Class

N/A F

Ingress Protection Rating

N/A Ingress Protection (IP54)

Type

N/A General Severe Duty Motor

Power for 4 Poles

N/A 150 hp

Phase

N/A 3

Number of Poles

N/A 4

Supply Voltage

N/A 460 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Shaft Diameter

N/A 3.38 in

Standards Met

N/A European Conformity (CE) National Electrical Manufacturers Association (NEMA)

Synchronous Speed

N/A 1800 rpm

Weight

N/A 1650.00 lb

Applications

Applications

N/A Chemical Plants Foundries Mines Pulp and Paper Plants Saw Mills Waste Management Facilities