COMPANY HEADER
Print Back
30 hp, 3560 and 2940 rpm, H30P1DS, 208-230/460
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A H30P1DS

Base Speed

N/A 2940 rpm3560 rpm

Duty/Condition Type

N/A Hostile Duty

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frame Material

N/A Cast Iron

Frame Size

N/A 286TS

Frequency

N/A 50 Hz60 Hz

Full Load Current

N/A 34.00 A79.00 to 69.00 A

Full Load Efficiency

N/A 91.70 %

Harmonization Code

N/A 8501.52.8040

Includes

N/A End Bracket

Insulation Class

N/A F

Ingress Protection Rating

N/A Ingress Protection (IP54)

Type

N/A General Severe Duty Motor

Power for 2 Poles

N/A 30 hp

Phase

N/A 3

Number of Poles

N/A 2

Supply Voltage

N/A 208 to 230 V460 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Shaft Diameter

N/A 1.63 in

Standards Met

N/A European Conformity (CE) National Electrical Manufacturers Association (NEMA)

Synchronous Speed

N/A 3600 rpm

Weight

N/A 400.00 lb

Applications

Applications

N/A Chemical Plants Foundries Mines Pulp and Paper Plants Saw Mills Waste Management Facilities