COMPANY HEADER
Print Back
3 hp, 1175 and 970 rpm, H3P3D, 208-230/460
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A H3P3D

Base Speed

N/A 1175 rpm970 rpm

Duty/Condition Type

N/A Hostile Duty

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frame Material

N/A Cast Iron

Frame Size

N/A 213T

Frequency

N/A 50 Hz60 Hz

Full Load Current

N/A 4.40 A9.30 to 8.80 A

Full Load Efficiency

N/A 89.50 %

Harmonization Code

N/A 8501.52.4000

Includes

N/A End Bracket

Insulation Class

N/A F

Ingress Protection Rating

N/A Ingress Protection (IP54)

Type

N/A General Severe Duty Motor

Power for 6 Poles

N/A 3 hp

Phase

N/A 3

Number of Poles

N/A 6

Supply Voltage

N/A 208 to 230 V460 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Shaft Diameter

N/A 1.38 in

Standards Met

N/A European Conformity (CE) National Electrical Manufacturers Association (NEMA)

Synchronous Speed

N/A 1200 rpm

Weight

N/A 157.00 lb

Applications

Applications

N/A Chemical Plants Foundries Mines Pulp and Paper Plants Saw Mills Waste Management Facilities