Supplier Name |
N/A US Motors (Nidec) |
Manufacturer Part Number |
N/A H60P3E |
Duty/Condition Type |
N/A Hostile Duty |
Enclosure Type |
N/A Totally Enclosed Fan Cooled (TEFC) |
Frame Material |
N/A Cast Iron |
Frame Size |
N/A 404T |
Frequency |
N/A 50 Hz60 Hz |
Full Load Current |
N/A 139.00 A70.00 A |
Full Load Efficiency |
N/A 94.50 % |
Harmonization Code |
N/A 8501.52.8040 |
Includes |
N/A End Bracket |
Insulation Class |
N/A F |
Ingress Protection Rating |
N/A Ingress Protection (IP54) |
Type |
N/A General Severe Duty Motor |
Power for 6 Poles |
N/A 60 hp |
Phase |
N/A 3 |
Number of Poles |
N/A 6 |
Supply Voltage |
N/A 230 V460 V |
Mounting Type |
N/A Footed Horizontal |
National Electrical Manufacturers Association (NEMA) Design Class |
N/A B |
Shaft Diameter |
N/A 2.88 in |
Synchronous Speed |
N/A 1200 rpm |
Weight |
N/A 1160.00 lb |